Download document () of 20

QCGFT1010

Eaton QC GFCI circuit breaker, Industrial circuit breaker, 10 A, 22 kAIC, Single-pole, 120 V, Cable-in/cable out, Breaker type QCHGFT, 22 kAIC, Ground fault, 5 mA

General specifications

Product Name
Eaton QC GFCI circuit breaker
Catalog Number
QCGFT1010
UPC
786685894645
Product Length/Depth
6 in
Product Height
1 in
Product Width
3.5 in
Product Weight
0.5 lb
Certifications
UL Listed
UL 489
CSA Certified
Product Type
GFCI circuit breakers

Physical Attributes

Circuit breaker type
CH
Connection
Cable-in/cable-out
Type
Industrial circuit breaker

Performance Ratings

Amperage Rating
10 A
Capacity
10 kAIC
Protection
Ground fault, 5 mA
Voltage rating
120/240 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.