Download document () of 20

QCGFT1020

Eaton QC GFCI circuit breaker, Industrial circuit breaker, 25 A, 10 kAIC, Single-pole, 120/240 V, Cable-in/cable out, Breaker type QCGFT, 10 kAIC, Ground fault, 5 mA

General specifications

Product Name
Eaton QC GFCI circuit breaker
Catalog Number
QCGFT1020
UPC
786680130618
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.5 lb
Certifications
UL Listed
CSA Certified
Product Type
GFCI circuit breakers

Physical Attributes

Circuit breaker type
CH
Connection
Cable-in/cable-out
Number of poles
Single-pole
Type
Industrial circuit breaker

Performance Ratings

Amperage Rating
20 A
Capacity
10 kAIC
Interrupt rating
10 kAIC
Protection
Ground fault, 5 mA
Voltage rating
120/240 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.