Download document () of 20
We make what matters work*

R1036 HDD

Eaton B-Line series bussed gutter and termination cabinets, 600 A, 3R, 10 kAIC, #4 - 600 MCM, 5/16" mounting holes for load lugs, Galvanized steel, 3Ø/4W, (2) 1/0-250 MCM cables, NEMA type 3R, 3Ø/4W, 36" surface mount

General specifications

Product Name
Eaton B-Line series bussed gutter and termination cabinets
Catalog Number
R1036 HDD
UPC
782051182750
Product Length/Depth
6 in
Product Height
28.5 in
Product Width
36 in
Product Weight
112 lb
Certifications
UL Listed
Product Type
Bussed gutter and termination cabinets

Electrical specifications

Interrupt rating
10 kAIC
Bus rating
600 A

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint
Enclosure material
Aluminum bussing

Model

Number of wires
4
Mounting method
Surface mount
Line lug size
#4 - 600 MCM
Load lug size
5/16"

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.