Download document () of 20

R9000 BB

Eaton B-Line series bussed gutter and termination cabinets, 200 A, 3R, Underground, ANSI 61 gray painted, 010 kAIC, #6 - 250 MCM, Galvanized steel, Surface mount, 4 wires, 3 phase, Used as a termination point before bussed gutters

General specifications

Product Name
Eaton B-Line series bussed gutter and termination cabinets
Catalog Number
R9000 BB
UPC
782051531893
Product Length/Depth
6 in
Product Height
26 in
Product Width
16 in
Product Weight
29 lb
Compliances
EUSERC Approved
Certifications
UL
Product Type
Bussed gutter and termination cabinets

Electrical specifications

Amperage Rating
200 A
Phase
Three-phase
Interrupt rating
10 kAIC

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Model

Number of wires
4
Feed type
Underground
Mounting method
Surface
Line lug size
#6-250 MCM
Load lug size
#6-250 MCM
Special features
Used as a termination point before bussed gutters

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.