Download document () of 20

R9000 C

Eaton B-Line series bussed gutter and termination cabinets, 400 A, 3R, Underground, ANSI 61 gray painted, 042 kAIC, 2 Studs / Ø, #6 - 600 MCM, Galvanized steel, Surface mount, 3 wires, 1 phase or 3 phase

General specifications

Product Name
Eaton B-Line series bussed gutter and termination cabinets
Catalog Number
R9000 C
UPC
782051531848
Product Length/Depth
7 in
Product Height
44 in
Product Width
12 in
Product Weight
52 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage Rating
400 A
Phase
Single-phase, three-phase
Interrupt rating
42 kAIC

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Model

Number of wires
3
Feed type
Underground
Mounting method
Surface
Line lug size
2 studs/Ø
Load lug size
#6 - 600 MCM
Special features
Used as a termination point before bussed gutters

Standards

Degree of protection
3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.