Download document () of 20

RACKING HANDLE

Eaton W-VAC Breaker handle.

General specifications

Product Name
Eaton W-VAC handle
Catalog Number
RACKING HANDLE
UPC
786685632773
Product Length/Depth
8 in
Product Height
3 in
Product Width
6 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated
Catalog Notes
This device is used to manually rack the circuit breaker into the switchgear. One unit of this device can be used for all of the circuit breakers on a particular site.

Product specifications

Used with
W-VACiMB
Type
Handle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com