Download document () of 20

RBC24-SUTWR

UPS Replacement Battery Cartridge for select Tripp Lite SmartOnline Tower UPS

  • Maintenance free
  • Pre-assembled and wired battery kit offers simple installation
  • Rugged leakproof construction
  • Certified premium battery cartridge
  • Wide operating temperature range

General specifications

Product Name
Eaton Tripp Lite series battery pack
Catalog Number
RBC24-SUTWR
UPC
037332131430
Product Length/Depth
11.81 in
Product Height
6.02 in
Product Width
9.96 in
Product Weight
12.3 lb
Compliances
RoHS
Global Catalog
RBC24-SUTWR
Product Type
Battery pack

Additional specifications

Package contents
One pre-assembled battery pack consisting of 2 12V batteries

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.