Knowledge Search
Download document () of 20

RD30-3

Eaton Bussmann series RD non-fused rotary disconnect switch, Compact switch, Front/side handle operation, 600V, 30A, Non-fused disconnect switch

General specifications

Product Name
Eaton Bussmann series RD non-fused rotary disconnect switch
Catalog Number
RD30-3
UPC
051712402521
Product Length/Depth
5 in
Product Height
2 in
Product Width
3 in
Product Weight
1.235 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Product Type
Non-fused disconnect switch

Electrical rating

Amperage Rating
30A
Voltage rating
600 V

Physical details

Operating temperature - max
70 °C
Operating temperature - min
-20 °C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877