Knowledge Search
Download document () of 20
503 error
Eaton Logo
503 error
Oops! We apologize, but it looks like the information you're looking for is currently unavailable.
503 error
Eaton Logo
503 error
Oops! We apologize, but it looks like the information you're looking for is currently unavailable.
We make what matters work*

REC54

Eaton Crouse-Hinds series REC reducer, Rigid/IMC, End 1: 1-1/2" NPT, End 2: 1-1/4" NPT, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series REC reducer
Catalog Number
REC54
UPC
782274593302
Product Length/Depth
2.56 in
Product Height
2.25 in
Product Width
2.56 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
End 1 Size
1-1/2"
End 1 Type
NPT
End 2 Size
1-1/4"
End 2 Type
NPT
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.