Knowledge Search
Download document () of 20
We make what matters work*

RFMI2F

Eaton Power Defense ICCB mechanical interlock, Fixed breaker, RF Frame, Two-Way

General specifications

Product Name
Eaton Series NRX mechanical interlock
Catalog Number
RFMI2F
UPC
786685703626
Product Length/Depth
9 in
Product Height
2.25 in
Product Width
4.5 in
Product Weight
11 lb
Warranty
One year factory warranty issued from date of shipment from repair center
Compliances
NEMA Compliant
Certifications
ANSI
CSA Certified
UL Listed
Product Type
Accessory

Product specifications

Circuit breaker type
Fixed
Frame
RF
Accessories
Mechanical interlock
Mounting Method
Two-way fixed
Series
Series NRX
Type
Mechanical interlock kit

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
Looking for replacement parts?
877-386-2273 Opt 2, Opt 2 Opt 3
PowerBreakerSupport@Eaton.com