Knowledge Search
Download document () of 20

RFS5-V

Eaton fan speed controller, Power failure memory, non-preset, Fully variable, #16 AWG, 5A, 120V, Wire lead, Maintained closure, Ivory, 60 Hz, Incandescent, halogen, 0° to 40°C, Single-pole, Polycarbonate

General specifications

Product Name
Eaton fan speed controller
Catalog Number
RFS5-V
UPC
032664699276
Product Length/Depth
2.3 in
Product Height
4.75 in
Product Width
3.08 in
Product Weight
0.001 lb
Certifications
cULus Listed
Product Type
Fan speed controller

Electrical Ratings

Amperage Rating
5 A
Frequency rating
60 Hz
Load type
HAL
INC
Voltage rating
120 V

Environmental Specifications

Environmental conditions
Indoor

Installation Specifications

Allowable wire size
#16 AWG
Mounting method
Flush
Wiring method
Wire lead

Material Specifications

Color
Ivory
Material
Polycarbonate

Product Specifications

Type
Fully variable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.