Knowledge Search
Download document () of 20
Discontinued

RGC320036B20E

Eaton Series G electronic molded case circuit breaker, RG-frame, RG, Digitrip 310 RMS, Electronic LSIG trip, Three-pole, 2000A, 600 Vac, 200 kAIC at 240 Vac, 100 kAIC at 480 Vac, Line/load, Imperial, High load alarm, 50/60 Hz, 80% rated

General specifications

Product Name
Eaton Series G electronic molded case circuit breaker
Catalog Number
RGC320036B20E
UPC
786685760926
Product Length/Depth
9.75 in
Product Height
15.5 in
Product Width
15.5 in
Product Weight
102 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
UL Listed
IEC Rated
CSA Certified
Product Type
Electronic molded case circuit breaker

Product specifications

Amperage Rating
2000 A
Voltage rating
600 Vac
Trip Type
T172
Circuit breaker type
RG
Circuit breaker frame type
Complete breaker
Alarm lockout
High load alarm
Rating
80% rated
Series
80% rated
Terminals
Line and load
Interrupt rating
200 kAIC at 240 Vac
100 kAIC at 480 Vac
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.