Knowledge Search
Download document () of 20

RGH320039EC

Eaton Series G electronic molded case circuit breaker, RG-frame, RG, Digitrip 310 RMS, Electronic ALSIG with maintenance mode trip, Three-pole, 2000A, 125 kAIC at 240 Vac, 65 kAIC at 480 Vac, Line and load, Imperial, 50/60 Hz, 100% rated

General specifications

Product Name
Eaton Series G electronic molded case circuit breaker
Catalog Number
RGH320039EC
UPC
786685757964
Product Length/Depth
9.75 in
Product Height
15.5 in
Product Width
15.5 in
Product Weight
102 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked
Certifications
IEC Rated
CSA Certified
UL Listed
Product Type
Electronic molded case circuit breaker

Product specifications

Amperage Rating
2000 A
Trip Type
T164
Circuit breaker type
RG
Circuit breaker frame type
Complete breaker
Rating
100% rated
Series
100% rated
Terminals
Line and load
Interrupt rating
65 kAIC at 480 Vac
125 kAIC at 240 Vac
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.