Knowledge Search
Download document () of 20

RGH325038ZGE

Eaton Series G electronic molded case circuit breaker, RG-frame, RG, Complete breaker, Electronic ALSI w/ maint. mode trip, Three-pole, 2500A, Line and load, Imperial, Zone selective interlock, 50/60 Hz, 80% rated

General specifications

Product Name
Eaton Series G electronic molded case circuit breaker
Catalog Number
RGH325038ZGE
UPC
786685577814
Product Length/Depth
9.75 in
Product Height
15.5 in
Product Width
15.5 in
Product Weight
95 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
All R-Frame circuit breakers are suitable for reverse feed use. Order terminals separately. Mounting hardware not included.
Product Type
Electronic molded case circuit breaker

Product specifications

Amperage Rating
2500 A
Trip Type
T162
Circuit breaker type
RG
Circuit breaker frame type
Complete breaker
Rating
80% rated
Series
80% rated
Terminals
Line and load
Communication
Zone selective interlock
Interrupt rating
65 kAIC at 480 Vac
125 kAIC at 240 Vac
Number of poles
Three-pole
Type
Complete breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.