Knowledge Search
Download document () of 20

RKRL-V-BP

Eaton knobs, Ivory, Indoor, Polycarbonate, Used with R106PL

General specifications

Product Name
Eaton knobs
Catalog Number
RKRL-V-BP
UPC
032664706561
Product Length/Depth
0.95 in
Product Height
5.96 in
Product Width
3.81 in
Product Weight
0.056 lb
Certifications
Contact Manufacturer
Product Type
Replacement

Electrical Ratings

Voltage rating
120 V

Environmental Specifications

Environmental conditions
Indoor

Material Specifications

Color
Ivory
Material
Polycarbonate

Product Specifications

Type
Replacement knobs
Used with
R106PL

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.