Knowledge Search
Download document () of 20

RM25030-3PR

Eaton Bussmann Series RM modular fuse block, 0-30 A, Three-pole, Class R, Screw with pressure plate, 250 V

General specifications

Product Name
Eaton Bussmann Series RM modular fuse block
Catalog Number
RM25030-3PR
UPC
051712511261
Product Length/Depth
9.6 in
Product Height
5 in
Product Width
7 in
Product Weight
4.48 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified
Product Type
Modular fuse block

Electrical rating

Amperage Rating
0-30A
Voltage rating
250 V

Physical details

Number of poles
Three-pole

General information

Class
Class R
Connection
Screw with pressure plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877