Download document () of 20

RSAIRD80048W

Eaton RS Air DamEaton RS air dam, 48U, Vertical, WhiteEnclosure AccessoryWhite48U800mm, Vertical

General specifications

Product Name
Eaton RS Air Dam
Catalog Number
RSAIRD80048W
UPC
743172083913
Product Length/Depth
84 in
Product Height
1 in
Product Width
5 in
Product Weight
12 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
RS Vertical Air Dam Kit with Blanking Panels with Grommets for 800mm Wide Enclosures

Additional specifications

Color
White

Physical and environmental

Number of rack units
48U

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton