Download document () of 20
We make what matters work*

RSC4262W

Eaton RS Enclosure, Co-location configuration, 42U, 47.24 inch depth, 23.6 inch width, White

General specifications

Product Name
Eaton RS Enclosure
Catalog Number
RSC4262W
UPC
743172084057
Product Length/Depth
47.24 in
Product Height
80 in
Product Width
23.6 in
Product Weight
320 lb
Warranty
5 year
Certifications
UL 60950-1
Catalog Notes
RS CoLo Enclosure Configuration includes Frame, Square Hole Rails, Networking Top Cover, Locking Side Panels, Full Perforated Front Door, Split Perforated Rear Doors; Combination Swing handle locks, Casters, Levelers, PDU Brackets
Product Type
Enclosure

Additional specifications

Configuration
Co-location
Color
White

Physical and environmental

Number of rack units
42U
Load capacity (static)
6 lb
Load capacity (dynamic)
1 lb
Side panels
Locking split side panels
Open perforation
77%

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton