Download document () of 20

RSHDLS

Eaton RS handle replacement kitEaton RS handle replacement kit, Swing (2 handles)Swing handle (2 handles)

General specifications

Product Name
Eaton RS handle replacement kit
Catalog Number
RSHDLS
UPC
799038692034
Product Length/Depth
3 in
Product Height
3 in
Product Width
1 in
Product Weight
4 lb
Warranty
5 year
Certifications
UL Listed
Catalog Notes
Dirak Swing Handle Kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton