Download document () of 20
We make what matters work*

RTWAS8

Eaton B-Line series Grip Strut safety grating, Steel, 8" adjustable support stand with 4-Ck, 4MSM

General specifications

Product Name
Eaton B-Line series GrateWalk grating walkway
Catalog Number
RTWAS8
UPC
662516419488
Product Length/Depth
8 in
Product Height
8 in
Product Width
1 in
Product Weight
1.4 lb
Compliances
Not Applicable
Certifications
Not Applicable
Product Type
Grating walkway

Material type

Material
Steel

Other product information

Type
8" adjustable support stand with 4-Ck, 4MSM

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.