Knowledge Search
Download document () of 20
To be discontinued

S-1-1/8

Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 1-1/8 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, rejection base

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
S-1-1/8
UPC
051712220118
Product Length/Depth
12.88 in
Product Height
12.56 in
Product Width
6.75 in
Product Weight
0.57 lb
Compliances
Contact factory
Product Type
Plug fuse

Electrical Ratings

Amperage Rating
1-1/8A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Base
Rejection
Mounting method
Threaded
Special features
Heavy duty, packaging type blister pack

Physical Details

Material
Plastic base
Type
Time delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.