Knowledge Search
Download document () of 20

S00971

Eaton SVX/SPX9000 DC Fan Retrofit Kit, FR11, SVX/SPX, DC fan retrofit kit for FR11

General specifications

Product Name
Eaton SVX/SPX9000 DC fan retrofit kit
Catalog Number
S00971
UPC
786685778112
Product Length/Depth
29 in
Product Height
16 in
Product Width
14.75 in
Product Weight
62 lb
Certifications
UL Listed

Product specifications

Frame size
11

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.