Download document () of 20
We make what matters work*

SA4

Eaton Cooper Power series shield adapter, Cable seal type: Cold shrink, Constant pressure spring: Yes, Ground braid: Yes, Outside cable diameter: 1.60-2.60 in

General specifications

Product Name
Eaton Cooper Power series shield adapter
Catalog Number
SA4
UPC
194006034494
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.233 lb
Certifications
Not Applicable
Product Type
Shield adapter

Product specifications

Outside cable diameter range
1.60- 2.60 in
With constant pressure spring
Yes
With ground braid
Yes
Cable Seal Type
Cold shrink

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

P: 877-277-4636

P: 877-ETN-CARE