Knowledge Search
Download document () of 20

SAMI-7I

Eaton Bussmann series SAMI fuse block cover, Dead front, 0-30 A, Class CC, With Indicator, 600 Vac/dc, Used with Midget and Class CC Type fuses

General specifications

Product Name
Eaton Bussmann series SAMI fuse block cover
Catalog Number
SAMI-7I
UPC
051712796903
EAN
5027590529297
Product Length/Depth
4.88 in
Product Height
1.58 in
Product Width
1.15 in
Product Weight
0.05 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
0-30A
Voltage rating
600 Vac, 600 Vdc

General information

Class
Class CC
Fuse indicator
Non-indicating
With Indicator
Special features
Dead front
Used with
Used with Midget and Class CC Type fuses

Export product specification

Specifications and datasheets

Technical data sheets

Technical service bulletins

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877