Eaton Bussmann Series Class G fuse, SC, fast-acting, current limiting fuse, 10 A, rejection style fuse, interrupting rating of 100 kA at 600 Vac and 10 kA at 170 Vdc
| Product Name |
Eaton Bussmann series SC fuse
|
| Catalog Number |
SC-10
|
| UPC |
051712250108
|
| Product Length/Depth |
1.31 in
|
| Product Height |
0.41 in
|
| Product Width |
0.41 in
|
| Product Weight |
0.1 lb
|
| Warranty |
Not Applicable
|
| Compliances | |
| Product Type |
Fuse
|
| Amperage Rating |
10 A
|
| Interrupt rating |
100 kAIC at 600 Vac
10 kAIC at 170 Vdc |
| Response time |
12 sec at 200%
|
| Voltage rating |
600 Vac, 170 Vdc
|
| Packaging type |
Standard
|
| Class |
Class G
|
| Connection |
Ferrule end x ferrule end
|
| Fuse indicator |
Non-indicating
|
| Special features |
Rejection style
|
Support from Eaton
Contact information
+1-636-394-2877