Knowledge Search
Download document () of 20
We make what matters work*

SCV8

Eaton Bussmann series SCV fuse, Current-limiting time-delay fuse, 8 A, Non-indicating, 100 kAIC at 600 Vac, 10 kAIC at 170 Vdc, Standard, 600 V, 170 Vdc

General specifications

Product Name
Eaton Bussmann series SCV fuse
Catalog Number
SCV8
UPC
051712138055
Product Length/Depth
0.41 in
Product Height
1.31 in
Product Width
1.955 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
Product Type
Fuse

Electrical rating

Amperage Rating
8 A
Interrupt rating
100 kAIC at 600 Vac
10 kAIC at 170 Vdc
Voltage rating
600 Vac, 170 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877