Download document () of 20

SCVT

Eaton Cooper Power series fault indicator, Reset: Current, Trip current: Variable, Conductor: 1/4" to 2"

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
SCVT
UPC
194006036214
Product Length/Depth
4 in
Product Height
6 in
Product Width
8.2 in
Product Weight
0.827 lb
Compliances
Not Applicable
Certifications
IEEE Std 495

Description

Conductor size
1/4" to 2"
Type
Fault indicator

Operation

Reset type
Current
Trip characteristic
Variable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE