Download document () of 20
We make what matters work*

SCVTR

Eaton Cooper Power series fault indicator, Reset: Current, Fisheye display, Trip current: Variable, Conductor: 1/4" to 2"

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
SCVTR
UPC
194006036221
Product Length/Depth
6 in
Product Height
10.2 in
Product Width
4 in
Product Weight
3.959 lb
Compliances
Not Applicable
Certifications
IEEE Std 495
Product Type
Fault indicator

Description

Conductor size
1/4" to 2"
Indicator type
Fisheye display
Type
Fault indicator

Operation

Reset type
Current
Trip characteristic
Variable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE