Download document () of 20
We make what matters work*

SDLO2

Eaton Cooper Power series fault indicator, Reset: Delayed, LED, Reset time: 2 hour, Trip current: Low, Conductor: 3/4" to 2"

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
SDLO2
UPC
194006036276
Product Length/Depth
5.1 in
Product Height
3.7 in
Product Width
3.7 in
Product Weight
4.189 lb
Compliances
Not Applicable
Certifications
IEEE Std 495
Product Type
Fault indicator

Description

Conductor size
3/4" to 2"
Indicator type
LED
Type
Fault indicator

Operation

Reset time
2 hour
Reset type
Delayed
Trip characteristic
Low

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE