Download document () of 20
We make what matters work*

SDLO4F

Eaton Cooper Power series fault indicator, Reset: Delayed, LED, Reset time: 4 hour, Trip current: Low, Conductor: 3/4" to 2", Optic cable

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
SDLO4F
UPC
194006036290
Product Length/Depth
5.1 in
Product Height
3.7 in
Product Width
3.7 in
Product Weight
3.968 lb
Compliances
Not Applicable
Certifications
IEEE Std 495
Product Type
Fault indicator

Description

Conductor size
3/4" to 2"
Indicator type
LED
Special features
Optic cable
Type
Fault indicator

Operation

Reset time
4 hour
Reset type
Delayed
Trip characteristic
Low

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE