Knowledge Search
Download document () of 20
We make what matters work*

SEC4

Eaton Edison SEC fuse, Ideal for flourescent fixture protection, 4 A, Class G, Non-indicating, 100 kAIC, Glass melamine tube, Standard, 600 V, 170 Vdc

General specifications

Product Name
Eaton Edison SEC fuse
Catalog Number
SEC4
UPC
782634802334
Product Length/Depth
1.31 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified
Product Type
Fuse

Electrical rating

Amperage Rating
4 A
Interrupt rating
100 kAIC
Voltage rating
600 Vac, 170 Vdc

Physical details

Material
Glass melamine tube
Packaging type
Standard

General information

Class
Class G
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.