Knowledge Search
Download document () of 20

SH2-200

Eaton Bussmann series SH shaft, Pistol Handle Shaft, 4.02-9.65 in mounting range

General specifications

Product Name
Eaton Bussmann series SH shaft
Catalog Number
SH2-200
UPC
051712402941
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
1.289 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877