Download document () of 20
We make what matters work*
To be discontinued

SK2UTRAVAM

Safe-IT 2-Outlet Universal Travel Charger - 5-15R Outlets, 2 USB Ports, Direct Plug-In with 5 Plug Options, Antimicrobial Protection

  • Compact power strip fits snugly in backpack or purse for expedient portability
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Convenient direct plug-in charger includes 5 international plug adapters
  • 2 NEMA 5-15R outlets distribute AC power to connected home/office equipment
  • 2 USB ports share 3.4A for fast charging of phones, tablets and other mobile devices

This power strip distributes reliable AC power in a wide range of residential, commercial and light industrial applications. Designed with simplicity, safety and flexibility in mind, the strip features 2 NEMA 5-15R outlets for powering everything from home theaters to computer equipment to small appliances. Whether you're organizing a home office, setting up a classroom or managing electronics in a retail space, this power strip delivers consistent performance. A {CordLength} grounded cord connects the power strip to a compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
SK2UTRAVAM
UPC
037332265760
Product Length/Depth
1.3 in
Product Height
3.5 in
Product Width
2.8 in
Product Weight
0.026 lb
Compliances
RoHS
REACH
RoHS3
Certifications
CSA Std. C22.2
Global Catalog
SK2UTRAVAM
Product Type
Power strip

Input specifications

Input Plug Type
NEMA 5-15P
Input Cord Length Details
Direct plug-in

Output specifications

Frequency Compatibility
60 Hz
Output Receptacles
5-15R
Circuit breaker
10
Total Outlets
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton