Download document () of 20
We make what matters work*

SLLO

Eaton Cooper Power series fault indicator, Reset: Low voltage, Large remote, Trip current: Low, Conductor: 3/4" to 2"

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
SLLO
UPC
194006034579
Product Length/Depth
5.2 in
Product Height
5.4 in
Product Width
3.6 in
Product Weight
0.827 lb
Compliances
Not Applicable
Certifications
IEEE Std 495
Product Type
Fault indicator

Description

Conductor size
3/4" to 2"
Indicator type
Large remote
Type
Fault indicator

Operation

Reset type
Low voltage
Trip characteristic
Low

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE