Download document () of 20
We make what matters work*

SMART2200NET

SmartPro 120V 2.2kVA 1.7kW Line-Interactive UPS, Tower, Extended run, 3 DB9 ports

  • 2.2kVA / 2200VA line interactive, extended-run tower UPS
  • 120V output, Corrects brownouts and overvoltages from 87V to 140V
  • 3 DB9 communication ports (1 RS232 / 2 contact-closure)
  • Front panel status LEDs with load and battery capacity display
  • 2 independently switchable output load banks
  • NEMA 5-15P input, 6 NEMA 5-15R outlets

Dependable Battery Backup for Data Centers and Server Rooms
This SmartPro line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. It is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers. 

Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The UPS maintains regulated nominal output during brownouts and overvoltages while keeping the battery fully charged and ready to take over in case of power failure.

  • Two switchable single outlet 5-15R load banks
  • 5-15R
Outlets Protect Your Connected Components
  • Two switchable single outlet 5-15R load banks
  • 5-15R
outlets are protected by 720 joules of surge protection to fight off damaging power surges and spikes. Two switchable single outlet 5-15R load banks that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

High Efficiency Helps the Environment and Your Cash Flow
Operating with a high level of efficiency, this UPS system can save BTU heat output and energy costs.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART2200NET
UPC
037332032041
Product Length/Depth
22.5 in
Product Height
13.75 in
Product Width
16.5 in
Product Weight
80 lb
Compliances
FCC Class A
RoHS
ENERGY STAR certified
Certifications
CSA certified
NOM
UL 1778
Global Catalog
SMART2200NET
Product Type
UPS

Battery

AC suppression joule rating
720
Battery type
Valve Regulated Lead Acid (VRLA)

Electrical output

Receptacle
  • Two switchable single outlet 5-15R load banks
  • 5-15R
Topology
Line-interactive
Output power factor
0.8
Load Management Receptacles
Two switchable single outlet 5-15R load banks

Electrical input

Input cord length
8 ft
Input nominal voltage
120 VAC

Environmental

Relative humidity
0-95% non-condensing

Additional specifications

Form factor
Tower
Rack size
0U
Package contents
  • SMART2200NET UPS System
  • Three 6ft network cables
  • Instruction manual
Phase (input)
Single-phase

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.