SmartPro 120V 700VA 450W Medical-Grade Line-Interactive Tower UPS with 4 Outlets, Full Isolation, USB, Lithium Battery
| Product Name |
Eaton Tripp Lite series SmartPro UPS
|
| Catalog Number |
SMART700HGL
|
| UPC |
037332192219
|
| Product Length/Depth |
9.5 in
|
| Product Height |
12.5 in
|
| Product Width |
7.5 in
|
| Product Weight |
33.73 lb
|
| Compliances |
RoHS
FCC Class A |
| Certifications |
UL 1778
UL Listed CSA certified |
| Global Catalog |
SMART700HGL
|
| Product Type |
UPS
|
| Topology |
Line-interactive
|
| Rack size |
0U
|
| VA rating |
700 VA
|
| Package contents |
|
| Input connection |
5-15P-HG
|
| Input cord length |
6 ft
|
| Input nominal voltage |
120V AC
|
| Nominal frequency |
60 Hz
|
| Input frequency range |
60 Hz
|
| Receptacle |
5-15R
|
| Electric current - max |
5.5A
|
| Battery type |
Lithium-ion
|
| Runtime at half load |
42 min
|
| Relative humidity |
0-95% non-condensing
|
| Input Plug Type |
NEMA 5-15P-HG
|
| Output Receptacles |
5-15R
|
| Output Receptacles Details |
Hospital grade output receptacles
|
| PowerAlert Software |
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
|
| Nominal Output Voltage |
115V
120V |
| Network Management Cards Details |
Network management not supported
|
| Output power factor |
0.6
|
| Communication interface |
DB9 Serial
USB USB and DB9 serial cables included |
| Battery Access |
Battery access door
|
| Dc Voltage |
36
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Communications Cable |
USB and DB9 serial cabling included
|
| Grounding Details |
Grounding lug
|
| Input Circuit Breakers |
10A
|
| Output Isolation Transformer |
Hospital grade load isolation transformer
|
| High Voltage Transfer to Battery Power |
143
|
| Low Voltage Transfer to Battery Power |
81
|
| Undervoltage Correction |
Input voltages between 96 and 106 are boosted by 10%
|
| Application |
Hospital/Medical
|
| Switch configuration |
2 Switches control off/on power status and alarm-cancel/self-test operation
|
| AC suppression joule rating |
940
|
| Housing material |
PVC
|
| Output AC waveform (AC mode) |
Sine wave
|
| Output AC waveform (battery mode) |
PWM sine wave
|
| Output Capacity (kVA) |
0.7
|
| Output Capacity (Watts) |
450
|
| Primary UPS Depth (mm) |
229
|
| Primary UPS Height (mm) |
325
|
| Primary UPS Width (mm) |
191
|
| AC Suppression Response Time |
Instantaneous
|
| Alarm Interface |
Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
|
| Audible Alarms |
Audible alarm indicates power-failure, overload and low-battery conditions
|
| Battery Start Capability |
Cold-start operation supported
|
| Cooling Method |
Fan
|
| Leakage Current |
Equal to less than 100 microamps
|
| LED Indicators |
5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
|
| Output Voltage Regulation (Line Mode) |
-18%, +8%
|
| Output Voltage Regulation(Battery Mode) |
115V (+/- 5%)
|
| Overvoltage Correction |
Input voltages between 126 and 143 are reduced by 9%
|
| Rechargeable Battery |
Less than 4 hours from 10% to 90%
|
| Recommended Electrical Service |
15A 120V
|
| Storage Temperature |
5° to 122°F (-15° to 50°C)
|
| Form factor |
Tower
Wall-mount |
| Form Factors Supported |
|
| Network Monitoring Port Description |
Supports detailed monitoring of UPS and site power conditions
|
| Voltage Regulation Description |
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 143
|
| Maximum Input Amps |
6
|
| UPS Input Cord Length (m) |
1.8
|
| UPS Power Module Dimensions |
12.8 x 7.5 x 9
|
| Power Mode Transfer Time |
2-4 milliseconds
|
| Total Outlets |
4
|
| Output Capacity (VA) |
700
|
| Optional Accessories |
Wallmount (UPSWM - tower mounting kit)
|
| EMI AC Noise Suppression |
EMI / RFI AC Noise Suppression
|
| UPS Input Connection Type |
5-15P-HG
|
| Green Energy-Saving Features |
Greater than 95% efficiency - GREEN UPS
|
| High Availability UPS Features |
Hot swappable batteries
Surge/noise protection |
| Primary Form Factor |
Tower
|
| Nominal Input Voltage Supported |
120V AC
|
Support from Eaton