Knowledge Search
Download document () of 20
We make what matters work*

SP/NOS-90

Eaton Bussmann Series Class H fuse, NOS, general purpose, silver plated non-current-limiting fuses, 90 A, one-time fuse, interrupting rating of 10 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series NOS fuse
Catalog Number
SP/NOS-90
UPC
051712523110
Product Length/Depth
7.9 in
Product Height
1.34 in
Product Width
1.34 in
Product Weight
0.55 lb
Warranty
Not Applicable
Compliances
Not Applicable
Product Type
Fuse

Electrical rating

Amperage Rating
90 A

General information

Special features
Silver-plated fuse caps

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877