Download document () of 20
We make what matters work*

SPD080600D3B

Eaton Surge Protection Device, SPD Series, 80 kA per phase, 600V delta (4W+G) rating, 840 L-G, 840 L-L MCOV, Internal integrated, Standard feature package and surge counter, used with Switchgear with remote display

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD080600D3B
UPC
786685319001
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
3.5 lb
Warranty
15 year
Certifications
UL 1449
UL Listed
Product Type
Surge protection device

Product specifications

Accessories
Standard feature package and surge counter
Frequency rating
50/60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
20 kA
Operating voltage
840 L-G, 840 L-L
Used with
Switchgear with remote display
Voltage rating
600 delta (4W+G)
Surge current
80 kA per phase
Short-circuit rating
200 kA
Operating temperature
-40 to 50 °C
Mounting Method
Internal integrated
Type
SPD
Special features
Meets or exceeds the requirements specified in IBC ®2006, CBC2007, and UBC®Zone 4. Audible alarm with silence button. Form C relay contact. EMI/RFI filtering, providing up to 50 dB of noise attenuation from 10 kHz to 100 MHz. Surge counter with rest button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.