Download document () of 20

SPD200480Y4O

Eaton Surge Protection Device, SPD Series, 200 kA per phase, 277/480 Wye (4W + G), Power Xpert SPD, NEMA 4 with internal disconnect enclosure

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD200480Y4O
UPC
786689412241
Product Length/Depth
3.48 in
Product Height
12.05 in
Product Width
7.47 in
Product Weight
6.8 lb
Certifications
UL 1449
Product Type
Surge protection device

Product specifications

Accessories
Power Xpert SPD
Used with
NEMA 4 with internal disconnect enclosure
Voltage rating
277/480 Wye (4W+G)
Surge current
200kA per phase

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.