Download document () of 20

SPD300480Y2J

Surge Protection Device, SPD series, For motor control centers, 300 kAIC, 277/480V wye (4W+G), Standard feature package, Internal integrated mount, 320 L-N, 320 L-G, 320 N-G, 640 L-L operating voltage

General specifications

Product Name
Eaton SPD series surge protection device
Catalog Number
SPD300480Y2J
UPC
786685326092
Product Length/Depth
9.5 in
Product Height
3.45 in
Product Width
5.4 in
Product Weight
7 lb
Warranty
15 year
Certifications
UL 1449
UL Listed

Product specifications

Accessories
Standard feature package
Frequency rating
50/60 Hz
Interrupt rating
200 kAIC
Nominal Discharge Current
20 kA
Operating voltage
320 L-N, 320 L-G, 320 N-G, 640 L-L
Used with
Motor control centers
Voltage rating
277/480 wye (4W+G)
Surge current
300 kA per phase
Short-circuit rating
200 kA
Operating temperature
-40 to 50 °C
Mounting Method
Internal integrated
Type
SPD
Special features
Meets or exceeds the requirements specified in IBC ®2006, CBC2007, and UBC®Zone 4. Audible alarm with silence button. Form C relay contact. EMI/RFI filtering, providing up to 50 dB of noise attenuation from 10 kHz to 100 MHz. Surge counter with rest button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.