Knowledge Search
Download document () of 20
To be discontinued

SPOD320STR

Eaton Bussmann series SPOD surgePOD module, Optional remote contact signaling, SurgePOD module, 200 Kilo Ampere, Nickel-plated copper, 320 V - SPOD320STR

General specifications

Product Name
Eaton Bussmann series SPOD surgePOD module
Catalog Number
SPOD320STR
UPC
051712393751
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Warranty
5 year
Compliances
Contact factory
RoHS Compliant
Certifications
UL 94V0
UL Listed
Product Type
SurgePOD module

Product specifications

Accessories
Standard module
Nominal Discharge Current
20 kA
Maximum continuous operating voltage
320 V
Short-circuit rating
200 kA
Operating temperature
-25 to 85 °C
Material
Nickel-plated copper
Type
SurgePOD module
Special features
Optional remote contact signaling

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626