Download document () of 20
We make what matters work*

SRCOOL12KWT

Portable Clean Air AC Unit for Office Environments - 3.5kW (12,000 BTU), 120V - Not for sale in California, USA; for sales in California, see model SRCOOL12KWTE

  • 12,000 BTU (3.5kW) of cooling capacity protects rooms and closets against overheating
  • Self-contained design with no plumbing or special circuits-easy setup by almost anyone
  • 100% duty cycle keeps your rooms and equipment constantly cool with no downtime
  • Locking pin and security cable with combination lock helps prevent theft and tampering
  • Ionizer/air filter that improves air quality
  • Built-in evaporator for drip-free operation-no need to empty water collection tanks

General specifications

Product Name
Eaton Tripp Lite series SmartRack portable cooling
Catalog Number
SRCOOL12KWT
UPC
037332265746
Product Length/Depth
19.88 in
Product Height
30.63 in
Product Width
11.81 in
Product Weight
71.36 lb
Compliances
RoHS
Certifications
CSA certified
UL Listed
Global Catalog
SRCOOL12KWT
Product Type
Portable cooling

Input specifications

Input Nominal Voltage
120 VAC
120V AC 60 Hz
Input Connection
NEMA 5-15P

Cooling specifications

Air Flow
Evaporator = 329 CFM / Condenser = 311 CFM
Equivalent Room Size
258.3 sq.ft. (24 sq.m.)
Air Exhaust Tube Diameter
5.16 inches
Air Exhaust Tube Length
118 inches
Refrigerant Amount
15.5 oz.
Compressor Type
Rotary

Physical specifications

Color
White
Material Of Construction
ABS
Sound Level
57dB
Package Contents
Self-tapping screw
Cable lock set
Louvered front vent insert
Owner's manual
SRCOOL12KWT Portable AC Unit with ionizer/air filter to improve air quality
Cooling duct
Exhaust duct adapter
(2) Adjustable exhaust panels
(2) Duct adapters
Exhaust duct

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.