Download document () of 20
We make what matters work*

SRCOOLNETLX

LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models

  • Included E2MT module allows remote monitoring of ambient temperature conditions
  • 2-year limited warranty (Worldwide)
  • Recommended for 24-hour off-site access and control of air conditioning units
  • LX Platform network interface provides 24/7 access and control from anywhere
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Easy to keep up to date with easily downloadable firmware

General specifications

Product Name
Eaton Tripp Lite series SmartRack portable cooling
Catalog Number
SRCOOLNETLX
UPC
037332231222
Product Length/Depth
6.3 in
Product Height
3.5 in
Product Width
7.2 in
Product Weight
0.71 lb
Warranty
2 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRCOOLNETLX
Product Type
Portable cooling

Input specifications

Input Nominal Voltage
100-240 VAC ; 50/60Hz

Physical specifications

Color
Black
Material Of Construction
Metal
Package Contents
External power supply, 100-240V AC, w/6 ft. cable
E2MT EnviroSense2 environmental sensor module
PowerAlert CD
Micro-USB to USB-A cable, 12-ft. (3.66 m)
NEMA 5-15P and CEE 7/7 Schuko input plugs
Owner's manuals
(4) Rubber feet
MAC address label
SRCOOLNETLX SNMP/web interface module
(3) Velcro strips

Export product specification