Download document () of 20
We make what matters work*

SRCOOLNET2LX

LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models

  • 2-year limited warranty (Worldwide)
  • Recommended for 24-hour off-site access and control of cooling units
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Easy to keep up to date with easily downloadable firmware
  • Included E2MT module allows remote monitoring of ambient temperature conditions
  • LX Platform network interface provides 24/7 access and control from anywhere

General specifications

Product Name
Eaton Tripp Lite series SmartRack portable cooling
Catalog Number
SRCOOLNET2LX
UPC
037332231239
Product Length/Depth
6.93 in
Product Height
2.28 in
Product Width
6.5 in
Product Weight
0.4 lb
Warranty
2 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRCOOLNET2LX
Product Type
Portable cooling

Physical specifications

Package Contents
MAC address label
SRCOOLNET2LX SNMP/web interface module
E2MT EnviroSense2 environmental sensor module
Micro-USB to USB-A cable, 12-ft. (3.66 m)
Faceplate cover
Owner's manuals

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.