SmartRack Replacement Lock for Server Rack Cabinets, Front and Rear Doors, 2 Keys, Version 2
| Product Name |
Eaton Tripp Lite series SmartRack replacement lock
|
| Catalog Number |
SRHANDLE2
|
| UPC |
037332212696
|
| Product Length/Depth |
1.53 in
|
| Product Height |
6.3 in
|
| Product Width |
1.42 in
|
| Product Weight |
1.04 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS
EIA-310-E |
| Global Catalog |
SRHANDLE2
|
| Product Type |
Accessory
|
| Accessory Class |
Rack accessories |
| Features |
Flex Center
|
| Accessory/spare part type |
Replacement lock
|
| Package contents |
|
| System Requirements |
SmartRack floor-standing enclosure with front and/or rear door handles
|
| Accessory Type |
Replacement Lock
|