Download document () of 20
We make what matters work*

SRLBUTTSPLICE

Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included

Gives You Great Flexibility in Your Network Server Room or Data Center

Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable ladder
Catalog Number
SRLBUTTSPLICE
UPC
037332214461
Product Length/Depth
5.5 in
Product Height
2.56 in
Product Width
2.76 in
Product Weight
0.84 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRLBUTTSPLICE
Product Type
Cable ladder

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (4) Splice plates
  • (2) M10 bolts
  • (2) M10 split lock washers
  • (2) M10 hex nuts
  • Installation guide
System Requirements
Compatible with straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12, SRL90BEND18.
Product Highlights
Fits solid and tubular steel runway measuring 1.5 x 0.375 in.
Securely connects cable management ladders outside rack enclosure or open frame rack
Includes all necessary mounting and installation hardware for immediate use
5-year limited warranty (Worldwide)
Works with all SmartRack® ladder system accessories and runways
Compatible with both straight and 90-degree-bend ladder sections

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton