Download document () of 20
We make what matters work*

SRLTRISUPPORT

Triangular Wall Support Kit for 12 and 18 in. Cable Runway, Straight and 90-Degree - Hardware Included

Gives You Great Flexibility in Your Network Server Room or Data Center

Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.

General specifications

Product Name
Eaton Tripp Lite series cable runway
Catalog Number
SRLTRISUPPORT
UPC
037332214485
Product Length/Depth
3.346 in
Product Height
23.28 in
Product Width
23.622 in
Product Weight
3.1 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRLTRISUPPORT
Product Type
Cable runway

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • Wall bracket
  • (2) M8 J-bolts
  • (2) M8 lock washers
  • (2) M8 hex nuts
  • Installation guide
Cable Jacket Color
Black
System Requirements
Compatible with straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
Product Highlights
Includes all necessary mounting and installation hardware for immediate use
Works with all SmartRack® ladder system accessories and runways
Compatible with 12 in. and 18 in. straight and 90-degree-bend ladder sections
5-year limited warranty (Worldwide)
0.25 x 2 in. aluminum wall bracket supports runway and cabling up to 100 lb. (45.4 kg)
For safely routing runway from the wall to outside an enclosure or open frame rack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton