Junction-Splice Kit for Tripp Lite 90-Degree Ladder Runway Connections - Hardware Included
Gives You Great Flexibility in Your Network Server Room or Data Center
Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.
| Product Name |
Eaton Tripp Lite series cable ladder
|
| Catalog Number |
SRLJUNCTSPLICE
|
| UPC |
037332214478
|
| Product Length/Depth |
3.94 in
|
| Product Height |
1.97 in
|
| Product Width |
3.94 in
|
| Product Weight |
0.593 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS
|
| Global Catalog |
SRLJUNCTSPLICE
|
| Product Type |
Cable ladder
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Package contents |
|
| System Requirements |
Compatible with straight and 90-degree-bend ladder sections, including SRCABLELADDER, SRCABLELADDER18, SRL90BEND12 and SRL90BEND18
|
| Product Highlights |
Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
Compatible with both straight and 90-degree-bend ladder sections Includes all necessary mounting and installation hardware for immediate use Allows you more flexibility in routing custom cable management schemes 5-year limited warranty (Worldwide) Securely connects cable management ladders outside rack enclosure or open frame rack |
Support from Eaton