Download document () of 20
We make what matters work*

SRLCDMOUNT

SmartRack Monitor Rack-Mount Bracket, 4U, for LCD Monitor up to 17-19 in.

  • Fits 75 x 75, 100 x 100 and 100 x 150 VESA patterns to match wide variety of displays
  • Compatible with all standard 19 in. open frame racks and floor rack enclosures
  • Rack-mounting hardware included for immediate installation
  • Supports LCD and touch-screen monitors up to 17-19 in. and 44 lb.
  • Durable cold-rolled steel construction designed to stand up to heavy use over time

General specifications

Product Name
Eaton Tripp Lite series SmartRack bracket
Catalog Number
SRLCDMOUNT
UPC
037332213419
Product Length/Depth
6.73 in
Product Height
4.53 in
Product Width
18.98 in
Product Weight
3.53 lb
Compliances
RoHS
Global Catalog
SRLCDMOUNT
Product Type
Accessory

Product specifications

Accessory Class
Features
Flex Center
Accessory/spare part type
Mounting bracket
Color
Black
Package contents
  • LCD Mounting Plate
  • (2) Rack Brackets
  • (8) M6 x 16 Screws
  • (8) M6 Cup Washers
  • (8) M6 Cage Nuts
  • (8) M5 x 10 Screws
  • (8) M5 Flat Washers
  • Installation Guide
Device Compatibility
Monitor/HDTV
VESA Pattern
100x100
100x150
75x75
System Requirements
LCD display with 75 x 75 mm, 100 x 100 mm or 100 x 150 mm VESA plate
Product Features
Assembly Required
Rack Height
4U
Maximum Weight Capacity
44 lb
Number of Displays
1
Weight Capacity - Stationary
40

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.