Download document () of 20
We make what matters work*

STHIA

Eaton Cooper Power series fault indicator, Reset: Voltage, Fisheye display, Test point, Trip current: High, Auxiliary contact

General specifications

Product Name
Eaton Cooper Power series fault indicator
Catalog Number
STHIA
UPC
194006027007
Product Length/Depth
4.1 in
Product Height
3.4 in
Product Width
2.3 in
Product Weight
3.834 lb
Compliances
Not Applicable
Certifications
IEEE Std 495
Product Type
Fault indicator

Description

Indicator type
Fisheye display
Installation location
Test point
Special features
Auxiliary contact
Type
Fault indicator

Operation

Reset type
Voltage
Trip characteristic
High

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE